Unitree G1 Base | Humanoid Robot | Base Version


产品代码: RBTX-UNIT-0001
Unitree G1 Basic Version – Humanoid Robot for Research and Development

The Unitree G1 Base is a compact humanoid robot standing 127 cm tall and weighing 35 kg, featuring 43 degrees of freedom for realistic motion. Powered by a 48V lithium battery with up to 2 hours runtime, it includes high-performance servo motors and integrated 3D sensors for precise control.

The Basic version supports ROS, Python, and C++ with open APIs for motion and interaction control. Compatible with Linux, it enables easy integration into research environments and provides essential AI functions for motion planning.

Perfect for robotics research, AI development, and educational applications.

一般交货时间:3周

DOF
43
Weight
47
kg
Max Joint torque
20
nm

亮点

https://a.storyblok.com/f/298593/551x372/fedfbb8538/g1_lidar.png

The base version can only be controlled with the controller.

If you need secondary development to autonomize applications, e.g. with ROS, you can access the product page here:

Unitree G1 Humanoid Robot - Version EDU 01

Main differences G1 | G1 EDU-01

Real-time Display of Multi-dimensional Data

Use the Unitree Explore APP connects the device. To view the real-time status of the machine, temperature, alarm and other multi-dimensional important data, to assist users to test and locate machine related anomalies.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价