Unitree G1 - Comp | Humanoid Robot | Competition Version


产品代码: RBTX-UNIT-0021

Competition‑grade humanoid robot for RoboCup with high‑speed locomotion and elite stability

The G1‑Comp is a 35 kg humanoid with 25–45 DOF and 120 Nm knee torque enabling fast acceleration, stable turning and impact recovery. Its foldable frame from 1320×450×200 mm to 690×450×300 mm supports transport and on‑field agility. It reaches 3.3 m/s sprint speed and maintains ±2° pitch‑roll stability on uneven turf. LIVOX MID‑360 LiDAR RealSense depth vision and YOLO11 stadium detection enable mapping, target tracking and opponent localization.

Its software ecosystem includes a Jetson Orin NX module with 100–157 TOPS AI compute, the unitree_rl_gym RL framework, Isaac Gym and Mujoco simulation pipelines, and a dedicated RoboCup SDK providing APIs for motion control, spatial positioning, vision processing, and competition‑rule integration. Dual‑encoder joints enhance precision, while fast‑swap batteries deliver ~2 hours of continuous operation with rapid charging support.

Ideal for RoboCup competition teams, locomotion‑research groups, reinforcement‑learning labs, and developers needing high‑speed humanoid autonomy in dynamic, multi‑agent environments.

一般交货时间:3周

Height
1,320
mm
DOF
45
Max Joint torque
120
nm
max. Payload
3
kg
Speed
2
ms
Weight
35
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价