UBTECH Walker X | Humanoid Robot | 41 DOF


产品代码: RBTX-UBTE-0007

An humanoid service robot for agile locomotion intelligent perception and safe human‑centered interaction

The Walker X is a 130–145 cm 63–77 kg humanoid with 41‑DOF servos 7‑DOF arms and 6‑DOF hands for human‑like grasping handling and tool use. Its four‑eye vision dual RGB‑D LiDAR IMU tactile sensing and stereo cameras provide object recognition 3D mapping and safe operation. It walks 3 kmh sprints 10 kmh and carries 10 kg or 3 kg per hand across slopes stairs gravel carpet and lawn.

Its intelligence stack integrates U‑SLAM navigation, FPV‑AR guidance, semantic scene understanding, and an advanced decision‑making engine for smooth autonomous path planning and responsive interaction. It offers Wi‑Fi, Ethernet, ROS-compatibility and modular batteries delivering 2–6 h runtime. These capabilities make it ideal for research and enterprise scenarios requiring long‑term autonomy, human‑robot collaboration, and agile manipulation.

Ideal for service robotics, research labs, guided demonstrations, industrial assistance, and human‑robot interaction scenarios requiring stable, adaptive autonomy.

一般交货时间:3周

max. Payload
3
kg
DOF
41
Weight
63
kg
Height
1,300
mm
Speed
0.8
ms
Max Joint torque
200
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价