UBTECH Walker C | Humanoid Robot | 20 DOF


产品代码: RBTX-UBTE-0010

Next‑Generation Embodied AI Humanoid Robot for Smart Visitor Guidance

The Walker C is a 163 cm 43 kg humanoid designed for natural interaction tour‑guiding and multilingual communication. It uses 20 DOF for fluid motion powered by an Embodied Interactive Large Model enabling advanced dialog emotion and adaptive narration. Its locomotion system supports all‑terrain walking up to 6 kmh for confident navigation in crowded spaces.

Dual RGB‑D cameras, structured‑light 3D sensors and an IMU provide perception mapping and avoidance. U‑SLAM enables autonomous planning semantic 3D mapping and safe movement indoors. A 48 V battery supports 2–4 h of use with 1.5 h charging plus open APIs for enterprise links. Wi‑Fi and Bluetooth ensure connectivity.

The Walker C supports, interactive, Q&A broadcasting and AI storytelling and syncs with exhibitions navigation and automation systems across offices malls museums and public venues. It provides reliable operation extended uptime and adaptability across busy public spaces.

Ideal for exhibitions, retail, hospitality, corporate reception, public facilities, and any environment requiring intelligent visitor guidance and high‑engagement human‑robot interaction.

一般交货时间:3周

max. Payload
5
kg
DOF
20
Weight
43
kg
Height
1,630
mm
Speed
1.6
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价