UBTECH Panda Robot | Humanoid Robot | 41 DOF


产品代码: RBTX-UBTE-0012

Expressive Embodied AI Humanoid for Cultural, Educational & Interactive Experiences

The UBTECH Panda Robot, developed as the “Peace and Friendship Ambassador” for the China Pavilion at Expo 2020 Dubai, is a full‑size humanoid robot inspired by the iconic panda image. Built on the humanoid robotics technology of UBTECH’s Walker platform, it features a highly expressive design with bionic eyes, dual flexible curved displays, a four‑dimensional indicator system, and 41 high‑performance servo‑driven joints enabling smooth, lifelike movement and emotional interaction. With a height of 130 cm and weight of 63 kg, it delivers advanced mobility across multiple terrain types through self‑balancing, precise gait control, and interference‑resistant motion.

Panda Robot integrates an omnidirectional perception system with vision, hearing, touch, and environmental sensing. Its navigation system, powered by U‑SLAM and high‑precision 3D perception, achieves fine localization down to 1 cm accuracy. Equipped with RGB‑D cameras, structured‑light 3D sensors, and a removable high‑capacity battery, it offers flexible deployment in exhibitions and public spaces. Wi‑Fi dual‑band connectivity, Gigabit Ethernet, and open joint‑control interfaces support integration into interactive displays, media systems, and smart environments. Its multimodal interaction engine supports native emotional expressions, adaptive narration, real‑time conversation, and coordinated whole‑body motion.

Designed for performance scenarios, Panda Robot excels at calligraphy, drawing, Tai Chi, yoga, dancing, guided tours, and live demonstrations thanks to its precise hand‑eye coordination, advanced force‑position control, and expressive AI‑driven behaviors.

Ideal for exhibitions, cultural centers, educational institutions, showrooms, entertainment venues, and public events requiring high‑impact humanoid interaction and expressive embodied AI.

一般交货时间:3周

Height
1,300
mm
DOF
41
Max Joint torque
200
nm
max. Payload
3
kg
Speed
0.8
ms
Weight
63
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价