UBTECH Cruzr S1 | Humanoid Robot | 15 DOF


产品代码: RBTX-UBTE-0004

An humanoid service robot built for intelligent reception and highly engaging interaction in commercial spaces.

The Cruzr 1S stands 124 cm tall and weighs around 45 kg, built on a durable titanium‑alloy structure with 15 degrees of freedom and smooth 360° omnidirectional mobility. Its advanced sensor suite—LiDAR, RGB‑D depth camera, ultrasonic and infrared sensors, and a 9‑axis gyroscope—enables UBTECH’s U‑SLAM navigation system to achieve centimeter‑level path planning, precise indoor localization, and safe obstacle avoidance. The upgraded depth‑vision system improves spatial perception for smarter guided tours, while the 11.6‑inch HD touchscreen supports intuitive interaction and seamless information display.

Powered by a quad‑core processor and a dual operating system combining Android for applications and ROS for robotics control, the robot integrates easily into commercial infrastructures. Connectivity over wireless networks ensures flexible deployment, while automatic return‑to‑charging supports up to 8 hours of operation and 24 hours of standby use.

Ideal for reception, visitor guidance, retail promotion, hospitality, healthcare facilities, public institutions, and indoor service automation that benefits from reliable human‑robot interaction.

一般交货时间:3周

DOF
15
Weight
45
kg
Height
1,240
mm
Speed
1
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价