UBTECH Cadebot L100 | Humanoid Robot | Delivery Robot


产品代码: RBTX-UBTE-0008

High‑Performance Multi‑Scenario Delivery and Interaction Robot

The CADEBOT L100 is a delivery robot for commercial spaces with open trays 21‑inch HD display and lifelike interaction. It uses animations voice touch and a 6‑mic array for 360° speech up to 5 m enhancing communication and workflow.

Its suspension enables movement through 65 cm aisles. The Sensors including front rear LiDAR, RGB‑D ultrasonic and IR tray detection provide positioning avoidance and pickup confirmation. U‑SLAM fuses laser and AI vision for centimeter accuracy in complex indoor spaces.

Ideal for restaurants, retail, healthcare, events and public areas requiring reliable, autonomous delivery, smart interaction and automation. The platform supports continuous operation, adaptable indoor layout handling and high‑quality performance for demanding spaces.

一般交货时间:3周

max. Payload
40
kg
Weight
55
kg
Height
1,265
mm
Speed
1
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价