Leju KUAVO 5‑W | Humanoid Robot | 40 DOF

‌
产品代码: RBTX-LEJU-0002

Leju KUAVO 5‑W | Humanoid Robot | 40 DOF

The Leju KUAVO 5‑W is a modular wheeled‑base anthropomorphic robot system that replicates human upper‑body motion, adopting self‑developed high‑torque quasi‑direct‑drive joints together with omnidirectional wheeled chassis to deliver efficient mobile navigation and versatile whole‑arm manipulation performance.

It features 40 total degrees of freedom equipped with interchangeable dexterous hands, with maximum single‑arm payload of 5 kg and overall payload up to 20 kg. It supports zero‑radius in‑place turning and vertical height adjustment, and provides abundant hardware interfaces plus open‑source software environment for convenient secondary development and system integration.

It is widely used in scientific research, industrial logistics, factory inspection, embodied‑AI research and various large‑range mobile operation scenarios, providing a powerful wheeled‑mobile humanoid robot solution for intelligent robotics applications.

一般交货时间:3周
‌
max. Payload
10
kg
DOF
36
Weight
245
kg
Speed
1.5
m⁄s
Operating time
8
h

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌