KEPLER K2 | Humanoid Robot | 52 DOF


产品代码: RBTX-KEPL-0001

KEPLER K2 – General-Purpose Bipedal Humanoid Robot

The KEPLER K2 general-purpose bipedal humanoid robot stands 175 cm tall and weighs approximately 75 kg, with 52 active degrees of freedom and a maximum joint torque of over 220 N·m. It is equipped with a 2.33 kWh rechargeable battery, featuring a movement speed of over 1.1 m/s and a maximum dual-arm load capacity of 30 kg. Additionally, it comes with the self-developed NimbleMaster – an 11-DOF tactile dexterous hand – and joint modules, enabling smooth and lifelike movements.

Powered by KeplerBrain, its proprietary industry-specific AI model, the robot supports multi-robot collaboration. It integrates various sensors including 3D LiDAR and infrared binocular depth cameras, as well as communication modules such as 5G and Wi-Fi 6, making it compatible with multi-scenario operation needs. The control end supports flexible expansion, adapting to the intelligent upgrading of industries, commerce, scientific research, and other fields.

It is suitable for scenarios such as industrial production, commercial services, scientific research and education, material handling, and interactive demonstrations.

一般交货时间:3周

Height
1,750
mm
DOF
52
Operating time
8
h
Weight
75
kg
max. Payload
30
kg

亮点

https://a.storyblok.com/f/298593/3345x2010/e6ded76597/_17726818774018.png

1. High DOF & Powerful Performance: Equipped with 52 active degrees of freedom and a maximum joint torque of 220 N·m, paired with the self-developed 11-DOF tactile dexterous hand , the KEPLER K2 achieves smooth, lifelike movements and strong load capacity (30 kg dual-arm payload), adapting to complex operation scenarios.

2. Advanced Intelligence & Multi-Scenario Adaptability: Powered by the proprietary KeplerBrain AI model, it supports multi-robot collaboration, integrates 3D LiDAR, infrared binocular depth cameras, 5G and Wi-Fi 6 modules, enabling stable operation in industrial, commercial, and scientific research scenarios with flexible control end expansion.

3. Long Endurance & Reliable Operation: Equipped with a 2.33 kWh rechargeable battery, it provides 8 hours of continuous operating time, with a movement speed of 1.1 m⁄s, combining lightweight design (75 kg) and high performance to meet long-hour, high-efficiency operation needs in various fields.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价