BOOSTER T1 | Humanoid Robot | 23-41 DOF


多种规格: Basic Version

产品代码: RBTX-BOOST-0004

High‑Performance Open‑Source Humanoid Robot for Developers, Research & Advanced Robotics

The T1 is a 118 cm 30 kg humanoid designed for advanced research AI tests and bipedal locomotion. With 23 to 41 DOF and dual encoder force actuators up to 130 Nm it achieves agile balance competition level motion and durability trusted by global teams.

Powered by Intel i7 and Jetson Orin 200 TOPS its sensors depth IMU and audio map enable interaction avoidance and whole body control. Battery allows 2h walking and 4h standing with modern connectivity. The platform supports modular hardware strong actuator design and rapid iteration.

It is known for a robust framework supporting enhanced AI training multi agent testing and precision experiments in labs. Open SDK gives high level control joint access ROS2 and simulations for navigation manipulation and AI behaviors in a research ready platform.

一般交货时间:3周

Height
1,180
mm
DOF
23
Max Joint torque
130
nm
Speed
1.2
ms
Weight
30
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价