BOOSTER K1 | Humanoid Robot | 22 DOF


多种规格: K1 Geek Basic | 48 TOPS

产品代码: RBTX-BOOST-0001

Compact Humanoid Development Platform for Education, Research & Competitive Robotics

The Booster K1 is a 95 cm tall and 19.5 kg heavy robot for AI development STEM and competitions. With 22 DOF and dual encoder actuators up to 60 Nm it achieves agile motion human like steps and portable performance. Modular joints support dynamic gaits coordination and resistance during tasks.

Powered by Jetson Orin NX 117 to 200 TOPS depth camera IMU mics and speaker enable perception interaction and navigation. It provides WiFi 6 BT 5.2 Ethernet ROS2 APIs and simulation in Isaac Sim Mujoco and Webots. Battery enables 30 to 80 min active use.

The ecosystem integrates AI pipelines controls and curricula for locomotion research perception and multimodal HRI. Developers benefit from robust design custom modules and iterative testing for research capability. It supports control strategies and behaviors for complex field demands.

一般交货时间:3周

DOF
22
Weight
19.5
kg
Height
900
mm
Speed
0.4
ms
Operating time
2
h
Max Joint torque
60
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价