Booster K1 Geek | Qualcomm QCS 8550 | 48 Tops


产品代码: RBTX-BOOST-0002

Booster Robotics K1 Geek 48 Tops

The Booster Robotics K1 GEEK is a 90 cm-tall humanoid research robot with 22 degrees of freedom, fully force-controlled dual-encoder joints and up to 48 TOPS of AI computing power. An RGBD camera, 9-axis IMU, microphone array and loudspeaker enable precise perception and interaction.

Equipped with the Qualcomm QCS8550 AI platform, the K1 GEEK supports ROS, secondary development and integration into existing robotics and AI workflows. Open interfaces, robot model support and compatibility with simulation environments facilitate research and prototyping.

Ideal for embodied AI, robotics research, human-robot interaction, autonomous navigation, movement research, and the development and evaluation of modern AI and ROS-based applications.

一般交货时间:3周

DOF
22
Weight
19.5
kg
Height
900
mm
Speed
0.4
ms
Operating time
2
h
Max Joint torque
60
nm

亮点

https://a.storyblok.com/f/298593/746x558/1a1dff8b54/booster.png

The K1 GEEK booster with 48 TOPS for AI computations

The Booster Robotics K1 GEEK is a humanoid research and development robot designed for AI applications, motion research, robotics projects and human-robot interaction. It is approximately 90 cm tall, weighs around 19.5 kg and has 22 degrees of freedom for its legs, arms and head. The fully force-controlled joints with a dual-encoder system enable the control of position, speed and torque. The integrated Qualcomm QCS8550 AI platform delivers up to 48 TOPS of AI computing power. This makes the K1 GEEK suitable for motion control, perception and interaction; however, it is not designed for heavy loads, high cycle times or industrial production tasks.

https://a.storyblok.com/f/298593/744x412/3c15eb7b00/k1-ai.jpg

What applications is the Booster K1 Geek suitable for?

The K1 GEEK is particularly well suited to research, education, embodied AI development, humanoid motion modelling, navigation, and voice and sensor interaction. Typical users include universities, research institutions, development teams and companies wishing to evaluate humanoid robotics in a practical setting. Key features include 22 degrees of freedom (DoF), an RGBD camera, a 9-axis IMU, a microphone array, a loudspeaker and the Qualcomm QCS8550 computing platform.

https://a.storyblok.com/f/298593/654x468/cc85f0714e/k1-jump.png

Integration and commissioning of the Booster K1 GEEK

The integration is aimed at developers and research teams with experience in ROS, robotics and AI software. The Booster K1 GEEK is ROS-compatible, supports secondary development and provides interfaces for the robot model. It is also compatible with simulation environments and can be configured and remotely controlled via a mobile app. The package includes documentation, a hardware manual, ROS drivers, sample projects, a charger, a mains adaptor, a 5 Ah battery, a remote controller and a carrying case.

https://a.storyblok.com/f/298593/1609x933/c2ad59e5e3/booster-studio.png

How do you programme the Booster K1 GEEK?

The K1 GEEK features an open development environment with ROS support, robot model interfaces and options for secondary development. The Qualcomm QCS8550 platform, with up to 48 TOPS, enables local AI, perception and control applications. A mobile app simplifies network configuration and remote control, and a remote controller is also included in the package. Users should have a basic understanding of ROS, Linux and humanoid robotics in order to realise the platform’s full potential.

https://a.storyblok.com/f/298593/1080x1080/22e07fb858/k1-2.png

What can the Booster K1 GEEK be used for?

The Booster Robotics K1 GEEK is ideal for universities, research institutions and development teams looking for a compact humanoid platform for embodied AI, ROS development, motion research, sensor fusion and human-robot interaction. The platform combines 22 degrees of freedom, 48 TOPS of AI performance, an RGBD camera, a microphone array, a loudspeaker, an IMU and a 5 Ah battery. Its strengths lie in its open development architecture, mobility and humanoid motion structure. The K1 GEEK is recommended for research, development and evaluation, but not for direct production applications.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价