AGIBOT X1 | Humanoid Robot | 34 DOF


产品代码: RBTX-AGI-0004

AGIBOT X1 – The Versatile Open-Source Solution for Robotics

The AGIBOT X1 is a modular, open-source robot designed to deliver precision and adaptability across industries. With 34 degrees of freedom, it ensures smooth and dynamic movement for handling complex operations. Its lightweight design of just 33 kg and compact stature make it easy to deploy in diverse environments while maintaining high safety standards.

Featuring a walking speed of up to 1 m/s and a runtime of 2 hours, the AGIBOT X1 is built for efficiency. Each arm supports a load of 0.5 kg, making it ideal for delicate handling tasks. The robot’s scalability and open-source framework allow for seamless customization and integration into various workflows.

The AGIBOT X1 exemplifies innovation, providing an accessible platform for research, education, and industrial applications. Its modular design empowers users to upgrade and tailor functionalities, ensuring optimal performance and flexibility in robotics solutions.

一般交货时间:3周

max. Payload
0.5
kg
DOF
34
Weight
33
kg
Height
1,300
mm
Speed
1
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价