AGIBOT G2 | Wheeled Humanoid Robot | 26 DOF


产品代码: RBTX-AGI-0008

AGIBOT G2 wheeled humanoid robot

The AGIBOT G2 is an industrial-grade wheeled humanoid robot designed to automate complex handling, assembly, logistics, and inspection tasks in dynamic work environments. Equipped with dual 7-DOF force-controlled arms, 26 degrees of freedom, advanced 3D perception, and powerful NVIDIA AI computing, it combines precise manipulation with autonomous mobility. With a payload capacity of up to 10 kg, a travel speed of 1.5 m/s, and hot-swappable batteries providing up to four hours of operation, the G2 offers a flexible and scalable solution for manufacturing, warehousing, research, and service applications.

一般交货时间:3周

max. Payload
5
kg
DOF
26
Weight
185
kg
Height
1,750
mm
Speed
1.5
ms
Operating time
4
h

亮点

https://a.storyblok.com/f/298593/799x534/0b439746a4/g2-arm.png

AGIBOT G2 - Intelligent Dual-Arm Manipulation for Real-World Tasks

The AGIBOT G2 is equipped with two force-controlled 7-DOF robotic arms that enable precise and reliable operation in dynamic environments. Torque sensors integrated into every arm joint allow the robot to handle components delicately, perform assembly tasks accurately, and interact safely with objects of varying sizes and weights. With a payload capacity of up to 5 kg per arm and 10 kg in dual-arm operation, the G2 is ideal for material handling, machine tending, sorting, packaging, quality inspection, and complex industrial workflows that require both precision and flexibility.

https://a.storyblok.com/f/298593/1749x915/ca46d0fa7b/g2-prezi.png

Advanced AI Perception for Autonomous Operation with the AGIBOT G2

The AGIBOT G2 combines multiple sensing technologies to build a comprehensive understanding of its surroundings in real time. Its perception system includes dual 3D LiDAR sensors, stereo vision, RGB-D cameras, and fisheye cameras that provide wide-area environmental awareness and accurate object recognition. This sensor fusion enables autonomous navigation, obstacle avoidance, workspace mapping, and intelligent interaction with people and equipment. The result is a robot capable of operating efficiently in changing production, logistics, and service environments without relying on fixed infrastructure.

https://a.storyblok.com/f/298593/786x526/d115114896/g2-mobile.png

Mobile Automation Without Fixed Workstation thanks to the AGIBOT G2

Unlike traditional industrial robots that remain confined to a single cell, the AGIBOT G2 moves directly to where work is needed. Its advanced wheeled chassis supports Ackermann steering, lateral movement, and rotation on the spot, allowing the robot to navigate tight spaces and adapt to complex facility layouts. With a travel speed of up to 1.5 m/s and autonomous route planning capabilities, the G2 can transport materials, support production lines, perform inspection routines, and execute repetitive tasks across multiple workstations, significantly increasing operational flexibility and automation coverage.

https://a.storyblok.com/f/298593/1894x1030/e90fca9e47/g2-ai.png

AGIBOT G2 with High-Performance Computing for Embodied AI

At the core of the AGIBOT G2 is a powerful NVIDIA Jetson T5000 computing platform delivering up to 2070 TFLOPS (FP4) of AI processing performance. This enables real-time perception, motion planning, decision-making, and task execution directly on the robot. Combined with wireless connectivity, remote operation capabilities, OTA software updates, and support for secondary development, the G2 provides a future-ready platform for companies looking to deploy advanced robotics applications. From smart manufacturing and intralogistics to research and human-robot interaction, the G2 is designed to continuously evolve alongside business requirements.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价