AGIBOT X2 Basic| Humanoid Robot | 25 DOF


产品代码: RBTX-AGI-0005

Agile humanoid robot for service and research

The AGIBOT X2 Basic is a compact bipedal humanoid robot, approx. 130 cm tall and weighing around 35 kg. With about 25–29 degrees of freedom, walking speeds up to 1.5 m/s and a runtime of up to 2 hours, it is designed for dynamic tasks. Its flexible outer shell and integrated sensors ensure safe and stable interaction in real‑world environments.

The X2 Basic is built on a Linux and ROS‑compatible architecture and supports open APIs for Python and C++. Cameras, depth sensors, microphones and touch sensors enable multimodal perception. With Wi‑Fi, Bluetooth and optional 4G/5G, the robot can be easily integrated into existing systems for autonomous or teleoperated use.

Suitable for research, education, demonstrations, human‑robot interaction, and service or entertainment applications.

一般交货时间:3周

max. Payload
3
kg
DOF
25
Weight
35
kg
Height
1,310
mm
Speed
1.8
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价