Zimmer HRC-03 | Cobot gripper for DOBOT CRA & Fanuc CRX series


产品代码: RBTX-ZIM-0048

Zimmer HRC-03 – The Electric Parallel Gripper for Collaborative Applications

The HRC-03-116787 is an electric 2-jaw parallel gripper designed for collaborative applications according to ISO/TS 15066. It offers an adjustable gripping force of up to 190 N for opening and closing, with a maximum jaw length of 80 mm and a stroke of 10 mm per jaw. Repeat accuracy is ±0.05 mm, protection class IP40. The gripper is compatible with robot types such as Fanuc CRX and Dobot CR3A–CR16A. Weight: 0.68 kg, operating voltage: 24 V, current consumption: 1 A.

Control is via I/O interfaces with integrated position feedback (analog 0–10 V) and PNP switching output. The gripper features a freely programmable multifunction button and supports Freedrive for easy manual positioning. Internal cable routing ensures safe integration into collaborative robotic applications.

Ideal for cobot applications in assembly, electronics manufacturing, and packaging processes.

一般交货时间:3周

Stroke per jaw
10
mm
Weight
0.68
kg
Max Gripping force
190
N
Propulsion Method
电动
Max. ambient temperature
50
Repeatability
0.05
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价