SMC RMMA | Multi Hand Adapter
多种规格: 90º
Versatile multi‑hand adapter for flexible multi‑gripper configurations on collaborative robots.
The RMMA multi‑hand adapter enables mounting multiple grippers on a single robot flange, increasing handling efficiency and reducing cycle times. With a 90° to 180° gripper‑mounting angle, integrated main plate and tool plate, and ISO 9409‑1‑50‑4‑M6 compatibility, it connects seamlessly to standard robot wrists. Its robust design supports up to 20 kg load and provides 60 Nm moment and torque resistance for stable multi‑tool operation.
Delivered in a modular, unassembled form, the adapter allows custom arrangements and includes collar assemblies, parallel pins, and mounting screws. Optional 180° mounting‑angle kits expand flexibility for complex multi‑EOAT setups across robotic applications.
Ideal for multi‑gripper pick‑and‑place systems, palletizing, machine‑tending and applications requiring rapid tool switching with high positional stability.
)