AGS | Textile Gripper | Pneumatic Gripper
产品代码: RBTX-AGS-0036
多种规格: Unit complex
AGS Textile Gripper – Precise Solution for Textile Applications
The AGS Textile Gripper is a pneumatically operated gripper with a maximum jaw stroke of 10 mm to 32 mm. With over 750 expandable components and a maximum ambient temperature of up to 100° Celsius, it is ideal for flexible and demanding tasks in textile processing. Its robust design ensures precise and reliable gripping, even under challenging conditions.
External interfaces enable seamless integration into existing automation systems. Easy connectivity with various robotic solutions ensures maximum compatibility and reduces installation time.
Perfect for handling delicate fabrics and textile materials – the AGS Textile Gripper offers efficiency and versatility.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Stroke per jaw
32
mm
Weight
0.68
kg
Propulsion Method
气动
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)