GPP1104CO-00-A Parallel Gripper - Pneumatic

‌
产品代码: RBTX-ZIM-0013

Compact pneumatic 2‑jaw gripper for precise, robust and versatile small‑part handling.

The GPP1104CO‑00‑A from Zimmer’s GPP1000 series is a durable pneumatic parallel gripper designed for reliable handling of small components under demanding industrial conditions. With its compact housing and strong guiding system, it delivers consistent gripping performance even in high‑duty cycles. Its large stroke in a small installation space allows flexible handling of varying part geometries, while the stable jaw mechanics ensure precise movement and repeatability.

The gripper supports easy installation thanks to multiple mounting interfaces and standardized sensor slots for simple position monitoring. Its robust construction, optimized sealing and long service life make it suitable for continuous operation in automated environments. The modular design enables fast adaptation through interchangeable fingers and optional accessories, allowing seamless integration into existing machine concepts.

Ideal for pick‑and‑place, assembly automation, loading/unloading processes and compact robotic applications.

一般交货时间:3周
‌
Stroke per jaw
4
mm
Weight
0.17
kg
Max Gripping force
100
N
Recommended workpiece weight
0.55
kg
Propulsion Method
气动
Max. ambient temperature
60
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌