GEP2013IO-00-B Parallel Gripper - Electric

‌
产品代码: RBTX-ZIM-0011

Compact electric parallel gripper with large stroke for limited installation spaces.

The Zimmer GEP2013IO‑00‑B offers a 13 mm stroke per jaw and up to 360 N gripping force in a compact 0.54 kg design. Its brushless DC motor, helical worm gear and self‑locking mechanism ensure high durability and secure retention even during power loss. The cross‑roller guided jaws provide precise, low‑friction movement, and the adjustable gripping force allows safe handling of sensitive or varied components.

Integration is easy using standard digital I/O control, with magnetic‑field sensors for position monitoring and removable centering sleeves for quick finger alignment. Mounting is possible from multiple sides, and the unit is certified for cleanroom use (IP40).

Ideal for flexible part handling, small assembly tasks and applications requiring high stroke and precise electric actuation in tight automation environments.

一般交货时间:3周
‌
Stroke per jaw
13
mm
Weight
0.55
kg
Max Gripping force
360
N
Recommended workpiece weight
2.1
kg
Propulsion Method
电动
Max. ambient temperature
60
℃
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌