GEP2010IO-00-B Parallel Gripper - Electric


产品代码: RBTX-ZIM-0017

Compact electric 2‑jaw gripper for precise and maintenance‑free small‑part handling.

The Zimmer GEP2010IO‑00‑B is a robust electric parallel gripper from the GEP2000 series, engineered for applications requiring high reliability in compact installation spaces. With its large stroke-to-size ratio and adjustable gripping force, the gripper provides precise handling of a broad part spectrum. The integrated self-locking mechanism ensures secure workpiece retention even in the event of power loss.

Thanks to simple digital I/O control, the GEP2010IO‑00‑B integrates seamlessly into existing automation environments. The maintenance-free design, featuring durable guides and a high-efficiency drive, ensures long service life of up to 10 million cycles. Mounting options on multiple sides and removable centering sleeves allow flexible, fast installation.

Ideal for pick‑and‑place, electronics assembly, small component manipulation and applications requiring compact, energy‑efficient electric gripping.

一般交货时间:3周

Stroke per jaw
10
mm
Weight
0.3
kg
Max Gripping force
200
N
Propulsion Method
电动
Max. ambient temperature
60
Repeatability
0.02
mm

亮点

https://a.storyblok.com/f/298593/8f47c34ffb/rbtx_tool_icon_v1_lil_-svg.svg

抓手变体的区别是什么?

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价