SMC RMTM | Tool Changer | One-push Type


多种规格: main plate

产品代码: RBTX-SMC-0126

Compact push‑button quick‑changer for fast, tool‑free end‑effector changes on collaborative and industrial robots.

The RMTM1 quick‑change adapter enables rapid and secure tool switching using a push‑button mechanism. Designed for improved productivity, it supports standardized mounting according to ISO 9409‑1‑50‑4‑M6 and offers high mechanical stability thanks to 60 Nm moment and torque resistance. With a maximum load capacity of 20 kg, the unit ensures reliable operation even in demanding multi‑tool environments.

Delivered as a modular assembly with main plate, tool plate, collar assembly, pins and mounting screws, it integrates seamlessly into diverse EOAT setups. Optional 180° mounting angle kits extend flexibility for applications requiring frequent reconfiguration or multi‑position tool layouts.

Ideal for quick tool changes in pick‑and‑place systems, machine tending, palletizing and collaborative robot applications requiring high uptime and fast retooling.

一般交货时间:3周

Max. payload
10
kg
Weight
0.137
kg

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价