Schmalz PXT STARTERKIT for setting up vacuum gripper spiders

‌

多种规格: Variant 1

产品代码: RBTX-SLZ-0130

Modular starter kit for building lightweight and adaptable PXT vacuum grippers.

The Schmalz PXT Starterkit (10.01.49.00090) provides up to 75 modular components for assembling a versatile vacuum gripper system. With one longitudinal beam and four suction plates, it enables quick setup of gripper layouts for a wide range of handling tasks. The included SPB1‑50 suction cups and SBP‑HV basic ejector ensure reliable vacuum generation and stable gripping performance for varied workpiece geometries.

The lightweight aluminum beam elements allow compact and rigid frame constructions, while standardized connectors simplify assembly and reconfiguration. The kit supports both central and decentralized flange mounting, making it easy to adapt to different robot arms and workspaces. Its modularity helps engineers prototype, scale, and refine gripping solutions without additional tooling.

Ideal for automation integrators, testing environments, small production batches, and flexible vacuum‑based pick‑and‑place applications.

一般交货时间:3周
‌
Propulsion Method
气动
Max. ambient temperature
50
℃

亮点

https://a.storyblok.com/f/298593/6e731b5966/haken-svg.svg

Advantages

  • Quick and easy assembly with just a few tools

  • Can be quickly adapted to new workpieces

  • Can be flexibly expanded with additional PXT components from the modular system

  • Low overall height for use in confined spaces

  • Flange feeder for flexible connection to common lightweight robots

Flexible expansion

Quick adaptation to changing requirements and multiple use thanks to high-quality components.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌