CobotPump | Any Robot | Electric
产品代码: RBTX-SLZ-0032
- Extremely compact electric vacuum generator for handling workpieces with a single suction cup
- Universal adaptation to lightweight robots or cobots using a flange adapter plate
- Simple and fast commissioning thanks to central electrical interface (Plug & Work)
- Electrical connection through external cabling or internal pins saves tubing on the robot
- Small dimensions and low weight for robots with payloads < 3kg
- Ideal for automated handling of small parts, e.g. bin-picking with a single suction gripper
一般交货时间:3周
Max Payload
3
kg
Weight
0.225
kg
Max Vacuum value
-600
mbar
Max Rated flow
0.096
m³⁄h
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

