CobotPump | Fruitcore | Electric


产品代码: RBTX-SLZ-0022

Complete plug‑and‑play vacuum handling set for Fruitcore robots – lightweight, efficient, and ideal for compact automation.

The Schmalz ROB‑SET ECBPMi FRUITCORE (Art.-Nr. 10.03.01.00677) is a ready‑to‑connect vacuum handling kit designed specifically for Fruitcore HORST collaborative robots. It includes the miniature electric vacuum generator ECBPMi, a matching adapter flange, a suction cup, and all necessary mounting screws—making it a true Plug & Work solution for fast integration and reliable operation. The electric CobotPump generates up to 1.6 l/min suction flow at an evacuation level of 60%, allowing airtight workpieces of up to approx. 3kg to be handled without an external compressed‑air supply.

Ideal for gripping textiles, foils, thin sheets or delicate flat goods in automated pick‑and‑place environments.

一般交货时间:3周

Max Payload
3
kg
Max Vacuum value
-600
mbar
Weight
0.225
kg
Max Rated flow
0.096
h

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价