PIAB | KFG.120.120.N121.FR12.S1.32-2.X | Foam vacuum gripper

‌
产品代码: RBTX-PIAB-0016
Foam Vacuum Gripper

The Kenos® FlexiGrip KFG.120.120.N121.FR12.S1.32-2.X by PIAB is a foam vacuum gripper designed for automated material handling applications. Ideal for pick & place operations, it offers high flexibility when handling objects with varying shapes, sizes, and surface conditions.

Thanks to its foam sealing technology, the gripper easily adapts to irregular, porous, or partially flat surfaces, enabling efficient handling of boxes, packages, sheets, and other materials with varying geometries.

Equipped with an integrated vacuum generator and a compact design, the FlexiGrip delivers high performance with low energy consumption, while reducing the need for multiple suction cups. Its robust construction ensures reliability even in demanding applications and high-cycle operations.

This solution is widely used in industries such as logistics, packaging, industrial automation, and material handling, contributing to increased productivity and optimized processes.

此产品在您所在的国家/地区不提供
‌
Weight
823
kg
Max Gripping force
137
N
Recommended workpiece weight
7
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌