Parallel gripper with H-guide | CGPM series
产品代码: RBTX-CAMO-0014
多种规格: Size 45
Precise, lightweight and robust
Our self-centering parallel gripper with H-guide is available in 5 sizes - with standard or long stroke. Thanks to the materials and surface coating used, this gripper offers permanently high performance, reliability and protection against the ingress of contaminants.
Due to extremely compact dimensions, high repeatability and opening and closing speed, the CGPM series is particularly suitable for pick & place applications typically found in the assembly sector.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Max. ambient temperature
60
℃
Max Gripping force
906
N
Repeatability
0.02
mm
Weight
1.094
kg
亮点
优势
坚固、紧凑、轻便的设计
可靠性高
不含铜、硅树脂和聚四氟乙烯
关闭和打开力大
防污染保护(IP40)
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
