OnRobot | Robotic Screwdriver

‌
产品代码: RBTX-ONROBOT-0003

Intelligent robotic screwdriver for precise, fast and flexible assembly automation.

The OnRobot robotic screwdriver enables fully automated screwdriving with precise torque control from 0.15 to 5 Nm and support for screw sizes from M1.6 to M6 up to 50 mm length. Its integrated axis motion control ensures consistently accurate insertion while reducing integration time. The solution includes built‑in error detection that identifies missing, incorrect or improperly seated screws, helping maintain stable quality in dynamic production environments.

With fast changeovers and an intuitive One‑System setup, the screwdriver can be deployed on any leading collaborative or industrial robot. Protective functions retract screws during movement for safe operation, while LED indicators provide real‑time feedback. The tool’s flexibility supports multiple screw types and efficient multi‑step assembly sequences.

Ideal for electronics assembly, precision manufacturing, appliance production and automated workstation integration.

一般交货时间:3周
‌
Weight
2.5
kg
Propulsion Method
电动
Max. ambient temperature
60
℃

亮点

https://a.storyblok.com/f/298593/b3797bc6b5/quality_and_consistency_96.png

质量和一致性

精确的力控制和智能故障检测

https://a.storyblok.com/f/298593/72b777657f/dual_qc_out_of_hours_running__increased_productivity_96_0.png

提高生产率

自动执行多个螺丝拧紧操作,可快速、即时的设置,且开箱即可部署。

https://a.storyblok.com/f/298593/cac1a3b7ab/dual_qc_faster_cycle_time_with_dual_gripping_96_1.png

节省时间

通过“一个系统”解决方案进行快速轻松的部署

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌