Vacuum End Effectors VEE STARTERSET
产品代码: RBTX-SLZ-0024
Whether for use directly in a robotic system or as a handy design tool - with the VEE starter set you have all of the most important components for quickly assembling your end effector right at your fingertips. 120-piece starter set with all of the components necessary for installing up to two VEE vacuum end effectors, including: 8 vacuum suction pads SPB4-30 for bags and flexible packaging, lockable quick-change adapter with bayonet mount. Supplied in a sturdy plastic case with detailed assembly instructions.
一般交货时间:3周
Max Payload
2
kg
Max Vacuum value
-980
mbar
Weight
0.065
kg
Overpressure resistance
3
bar
Max Rated flow
60
m³⁄h
Temperature range
-25 °C to +80 °C
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)