GorillaFinger Engineering Kit


产品代码: RBTX-SOFT-0026

Modular soft‑gripper engineering kit for handling large, heavy, or irregular food and consumer products.

The GorillaFinger Engineering Kit includes five pneumatically driven SoftActuator fingers made of FDA‑compliant silicone, designed for high‑speed automation and safe handling of heavy, netted, or bulky items. The fingers can be freely positioned on multiple mounting plates, allowing fully customizable gripper configurations such as parallel or centric layouts. The included multi‑ISO robot flange enables quick integration with most common robot systems.

Delivered in a ready‑to‑use case with adapters, screws, tools, and pneumatic accessories, the kit supports rapid prototyping and flexible EOAT design. GorillaFingers excel at gripping 2.5 kg net goods such as potatoes, carrots or apples, but also larger items like melons or lettuce heads—ideal for fast pick‑and‑place cycles thanks to continuous‑flow vacuum technology. Typical applications include food automation, packaging, logistics, and handling of delicate but heavy products.

Perfect for engineers who need a hygienic, adaptable, and soft gripping solution for varied geometries and high‑throughput environments.

一般交货时间:3周

Max Gripping force
3
N
Propulsion Method
气动

亮点

https://a.storyblok.com/f/298593/b8b4179eca/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

交付产品清单

  • 5x 软握指

  • 适用于 ISO 通用标准的机器人法兰

  • 用于不同配置的 4 个底座

  • 螺钉、工具、线性配件

https://a.storyblok.com/f/298593/439435a0d7/image.svg

GorillaFinger SoftActuator - 用于网状、大型和重型物体

GorillaFinger 是搬运网状货物的理想工具,例如 2.5 公斤袋装土豆、胡萝卜或苹果。 此外,大而宽的手指由于表面较大,可以轻柔地抓握面食。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价