Soft Gripping | Four Finger Parallel Gripper | Soft Gripper
多种规格: 15° Gripper Angle - incl. FDA compliant base
The Four-Finger SoftGripper is perfect for handling delicate products. Its flexible, FDA-approved food-grade silicone rubber fingers gently grip rectangular, cubic, or lying cylindrical objects ranging from 5 mm to 120 mm in size and weighing up to 600 g, without damaging surfaces. Thanks to its lightweight design and pneumatically driven fingers, it ensures fast and precise operations, making it ideal for the food and packaging industries.
Standardized interfaces like IO-Link and Modbus TCP enable seamless integration into automation systems. With plug-and-play functionality, intuitive configuration tools, and pre-configured control units, the setup is quick and straightforward. The SoftGripper is compatible with robots from leading manufacturers, offering exceptional flexibility and user-friendliness.
Perfect for handling steaks, seafood, chocolate bars, croissants, and beakers – a precise solution for a wide range of applications.
亮点

典型应用领域
SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。