FIPA | Needle gripper | Needle stroke 0-2 mm


产品代码: RBTX-FIPA-0007

High‑performance double‑acting needle gripper with fast blow‑off for precise textile and flat‑material handling.

The GR04.700‑20 features a small‑diameter needle design for low entry depth, a flat entry angle for stable handling of thin or flat parts, and a knurled screw for accurate stroke adjustment to different textile thicknesses. Its double‑acting mechanism enables short duty cycles with separate compressed‑air connections for needle extraction and retraction, complemented by an additional inlet for rapid product release. Stroke range: 0–2 mm; 32 needles; 0.7 mm diameter.

The pneumatic interface provides precise control over needle movement, ensuring smooth integration into automated systems. Compatible mounting brackets and spare needle plates enhance long‑term flexibility and maintainability.

Ideal for high‑speed pick‑and‑place of textiles, felts, foams, and other air‑permeable or flexible flat materials.

一般交货时间:3周

Stroke per jaw
2
mm
Weight
0.114
kg
Max. ambient temperature
70

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价