EQ RC50 Integrated Dispenser Loctite i-4.0

产品代码: RBTX-PL-0009

The Loctite 2814024 semi-automatic dispenser combines both dual-channel dispensing control and a reservoir in a single unit. The dispenser has two independent digital timing channels that allow control of two pneumatic outputs. These outputs can be used to control dispensing valves or other pneumatic devices. The dispenser can be triggered by either the start/stop button on the front touch panel, a foot switch (included), or an external start signal. It can be operated in a timed or continuous mode for spot or bead dispensing applications. The reservoir can hold 50 ml, 250 ml, 500 g, 1 L, 2 kg and 200 g adhesive packages that dispense adhesive to dispensing valves.

一般交货时间:3周

亮点

机器可以通过前置触摸面板上的启动/停止按钮、脚踏开关(包括)或外部启动信号触发。 它可以定时或连续模式运行,用于点状或珠状喷点应用。 储液器可容纳 50 毫升、250 毫升、500 克、1 升、2 千克和 200 克的粘合剂包装,将粘合剂分配到分配阀。 蓄水池既适用于手动工作站,也可集成到自动化生产线中。 配药机集成了"工业 4.0" 功能,可通过 Wi-Fi、蓝牙或以太网进行远程通信。 配料阀也包含在供货范围内。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价