4-finger vacuum gripper plate


产品代码: RBTX-EBERLE-0007

Preassembled MIDI gripper plate with integrated side profile for fast, stable and precise setup.

This preassembled gripper plate features a robust H‑profile measuring 200 × 155 mm and comes with a mounted 20 mm bellows suction cup, enabling reliable, repeatable handling performance right out of the box. Its solid structure ensures stable force distribution, minimized deflection and dependable operation in modular vacuum gripping systems, even during continuous automated cycles.

The plate integrates seamlessly into MIDI quick‑change interfaces, supporting rapid installation and high compatibility with standard modular components. Its practical, standardized layout reduces setup time, simplifies adjustments and provides an efficient platform for expanding or upgrading existing gripper assemblies.

Ideal for pick‑and‑place operations, automated handling of flat or slightly contoured workpieces and versatile robotic applications.

一般交货时间:3周

Max Payload
2
kg
Weight
0.51
kg
Max Vacuum value
-900
mbar

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价