Vacuum gripper sample kit H-profile 200 x 155 mm
产品代码: RBTX-EBERLE-0004
Start with our starter package. The sample kit contains components to move parts with flat surfaces. The system can be extended at any time.
With our included quick change system you have set the basis for optimizing your setup times.
Gripper plate thread on the workpiece side: 12x M5.
Through-hole in the robot plate: 3x M5.
Included in delivery: 4 flat suction cups with Ø20mm and 1m silicone hose (outer diameter 6mm, inner diameter 4mm).
With our included quick change system you have set the basis for optimizing your setup times.
Gripper plate thread on the workpiece side: 12x M5.
Through-hole in the robot plate: 3x M5.
Included in delivery: 4 flat suction cups with Ø20mm and 1m silicone hose (outer diameter 6mm, inner diameter 4mm).
一般交货时间:3周
Max Payload
2
kg
Weight
0.78
kg
Max Vacuum value
-900
mbar
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

