3-finger vacuum gripping plate
产品代码: RBTX-EBERLE-0005
With our vacuum 3-finger plate, components with a diameter of 40 mm to 160 mm can be picked up. With a weight of only 115 grams, the end effector system is very light. The system can be expanded at any time. 
Included in the delivery are 3 flat suction cups with Ø20mm.
Through holes in the middle: 2x M5, hole pattern 10mm.
Included in the delivery are 3 flat suction cups with Ø20mm.
Through holes in the middle: 2x M5, hole pattern 10mm.
一般交货时间:3周
Max Payload
 2 
kg
Weight
 0.115 
kg
Max Vacuum value
 -900 
mbar
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

