2-finger vacuum gripper
产品代码: RBTX-EBERLE-0008
Our "little one". This version (dimension: 125 mm) is particularly suitable for pick and place of small products. In this version you can pick flat and slightly concave or convex components. The system can be expanded at any time.
The mounting strip is delivered with 2x Ø20mm flat suction cups. Through holes in the middle: 2x M5, hole pattern 10mm.
The mounting strip is delivered with 2x Ø20mm flat suction cups. Through holes in the middle: 2x M5, hole pattern 10mm.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Max Payload
2
kg
Weight
0.1
kg
Max Vacuum value
-900
mbar
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

