Screwdriver - K-DUCER Series
产品代码: RBTX-KOLV-0001
The K-DUCER is our A-class intelligent transducerized assembly system. The system consists of the KDU, an advanced state-of-the-art controller, and the KDS, a range of handheld and fixtured electric screwdrivers with torque control up to 620 lbf-in.
The K-DUCER is the ideal solution for your Industry 4.0 production line and integrating it in your smart factory will be effortless, thanks to the built-in Modbus TCP and Open Protocol connectivity.
此产品在您所在的国家/地区不提供
Propulsion Method
电动
亮点
KDS螺丝刀
Kolver的配备传感器的KDS电动螺丝刀,能够满足装配线上对扭矩和角度进行精确、高质量控制紧固的所有要求。
内置的紧凑型扭矩传感器提供闭环控制,具有出色的可重复性。内置的LED灯会对每次拧紧过程提供即时反馈,即您可以一目了然地检查部件是否正确拧紧。
✓ 卓越的人体工程学和柔软触感设计
✓ LED状态指示灯(确定、错误、拧紧等)
✓ 温度保护和防静电外壳
✓ 全面的可追溯性和防错功能:100%兼容工业4.0。
✓ 高级功能,如监测和补偿当前扭矩****(运行扭矩)
我们提供带扭矩和角度控制功能的电动螺丝刀,有直柄型、手枪型、弯角型和固定型4种可选。
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)