HITBOT | Rotary Electric Gripper | Z-ERG Series
产品代码: RBTX-HITBO-0006
多种规格: ERG-20-100
HITBOT Z-ERG-20-100, guided by roller bearings for smooth and precise operation. Clamping force 30-100N, repeat positioning accuracy ±0.2mm. Suitable for gripping and rotational operations of small to medium workpieces in clean environments, widely used in electronics, laboratories, precision testing and other fields, supporting multi-protocol control.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Stroke per jaw
10
mm
Weight
1.2
kg
Max Gripping force
100
N
亮点
Product Information
HITBOT Z-ERG-20-100, guided by roller bearings for smooth and precise operation. Clamping force 30-100N, repeat positioning accuracy ±0.2mm. Suitable for gripping and rotational operations of small to medium workpieces in clean environments, widely used in electronics, laboratories, precision testing and other fields, supporting multi-protocol control.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)