HITBOT EFG-R | Collaborative | 30~80N | 20mm Adjustable | Eletric gripper


产品代码: RBTX-HITBO-0027
Rotary Parallel Electric Gripper for Industrial Automation

The Hitbot Z-EFG-R is a 2-finger parallel electric gripper designed for industrial applications that require precision, stability and flexible integration with collaborative robots and automated systems. Its compact and robust design enables efficient operation in continuous automation processes.

The gripper features a 20 mm adjustable total stroke, adjustable gripping force from 30 to 80 N and a recommended payload capacity of up to 0.8 kg. Its mechanical system with rack-and-pinion transmission combined with cross roller guides provides stable motion, high precision and long operational lifespan.

With ±0.02 mm repeatability and a minimum motion time of only 0.45 s, the Z-EFG-R delivers excellent performance in applications such as pick-and-place, precision assembly, electronic component handling, laboratory automation and machine tending.

The model uses a high-precision servo motor, 24V power supply and IP40 protection rating, while maintaining low power consumption of only 5W. Compatible with 6-axis collaborative robots such as UR, Aubo and other cobots, its lightweight 0.5 kg structure allows easy integration into modern automated cells.

此产品在您所在的国家/地区不提供

Stroke per jaw
10
mm
Weight
0.5
kg
Max Gripping force
80
N
Recommended workpiece weight
0.8
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价