HITBOT EFG-L | Collaborative | 30N Adjustable | 12mm stroke | Electric gripper


产品代码: RBTX-HITBO-0029

Hitbot EFG-L – Collaborative Parallel Electric Gripper for Flexible Automation

The Hitbot EFG-L is a 2-finger parallel electric gripper designed for collaborative and industrial automation applications requiring precise positioning, reliable gripping performance, and flexible force adjustment. Equipped with a servo motor drive and a rack-and-pinion transmission combined with a cross roller guide, it delivers smooth motion, excellent stability, and long service life.

The gripper features a 12 mm total stroke and an adjustable gripping force of up to 30 N, allowing it to handle a wide variety of components weighing up to 0.5 kg. With a repeatability of ±0.02 mm, it ensures consistent and accurate operation in assembly, machine tending, inspection, and pick-and-place processes.

Designed specifically for collaborative automation, the EFG-L integrates seamlessly with leading cobot platforms, including Universal Robots, Aubo, and other collaborative robot brands. Its compact dimensions of only 68 × 68 × 113.6 mm and lightweight construction of 0.4 kg make it ideal for flexible workstations, human-robot collaboration environments, and Industry 4.0 manufacturing systems.

Ideal for electronics manufacturing, medical devices, consumer goods, laboratory automation, packaging, and light industrial assembly applications where precision, repeatability, and easy cobot integration are essential.

此产品在您所在的国家/地区不提供

Stroke per jaw
6
mm
Weight
0.4
kg
Max Gripping force
30
N
Recommended workpiece weight
0.5
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价