HITBOT EFG-FS | Collaborative | 8~20N | 8mm Stroke | Electric gripper


产品代码: RBTX-HITBO-0039

Hitbot Z-EFG-FS – Compact Electric Parallel Gripper for Precision Handling

The Hitbot Z-EFG-FS is a compact 2-finger parallel electric gripper designed for precision automation tasks requiring fast response, high repeatability, and reliable operation. Its lightweight construction and compact footprint make it ideal for integration with collaborative robots, desktop robots, and space-constrained automation systems.

Featuring a fixed 8 mm stroke and adjustable gripping force from 8 to 20 N, the Z-EFG-FS is optimized for handling small and delicate components weighing up to 0.3 kg. The rack-and-pinion transmission combined with a cross-roller guide ensures smooth motion, excellent rigidity, and repeatability of ±0.02 mm.

Powered by a servo motor and operating on 24 VDC, the gripper achieves a one-way stroke time of just 0.1 seconds, enabling fast cycle times in pick-and-place, assembly, inspection, and laboratory automation applications. Despite its performance, it weighs only 0.3 kg, minimizing the impact on robot payload capacity.

Compatible with Universal Robots, Aubo robots, and other collaborative robot platforms, the Z-EFG-FS offers easy integration into modern automation environments. Its robust design, low maintenance requirements, and precise gripping control make it an excellent solution for electronics manufacturing, testing equipment, and precision assembly processes.

此产品在您所在的国家/地区不提供

Stroke per jaw
4
mm
Weight
0.3
kg
Max Gripping force
20
N
Recommended workpiece weight
0.3
kg
Propulsion Method
电动
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价