HITBOT EFG-C65 | Collaborative | 60~300N | 65mm Adjustable | electric gripper


产品代码: RBTX-HITBO-0034

Hitbot EFG-C65 – High-Capacity Electric Parallel Gripper for Industrial Automation

The Hitbot EFG-C65 is a powerful 2-finger parallel electric gripper designed for automation applications that require high payload capacity, adjustable gripping force, and precise motion control. Equipped with a servo motor and precision planetary gearbox, it delivers reliable performance, smooth operation, and exceptional durability in demanding production environments.

With an adjustable stroke of 65 mm and an adjustable gripping force ranging from 60 to 300 N, the EFG-C65 is capable of securely handling workpieces weighing up to 6 kg. Its repeatability of ±0.03 mm ensures consistent positioning accuracy, making it ideal for assembly, machine tending, packaging, palletizing, and material handling operations.

The gripper's two-finger parallel motion provides stable and repeatable gripping across a wide range of component sizes and materials. Precise control of position, speed, and gripping force enables flexible adaptation to different production requirements while maintaining process reliability.

Ideal for automotive, electronics, logistics, packaging, machine loading, warehouse automation, and general industrial applications where high gripping force, precision, and reliability are essential.

此产品在您所在的国家/地区不提供

Stroke per jaw
32.5
mm
Weight
1.65
kg
Max Gripping force
300
N
Recommended workpiece weight
6
kg
Repeatability
0.03
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价