HITBOT EFG-C50 | Collaborative | 40~140N | 50mm Adjustable | Electric gripper


产品代码: RBTX-HITBO-0033

High-Force Electric Parallel Gripper for Industrial Automation

This 2-finger parallel electric gripper is designed for demanding automation applications requiring high gripping force, precise positioning, and reliable operation. Equipped with a servo motor, precision planetary gearbox, and cross roller guide, it delivers smooth motion, exceptional stability, and consistent performance in continuous production environments.

Featuring a 50 mm adjustable stroke and adjustable gripping force from 40 to 140 N, the gripper can securely handle a wide range of workpieces weighing up to 2 kg. Its repeatability of ±0.03 mm ensures accurate and repeatable operation for assembly, machine tending, inspection, and pick-and-place processes.

The robust mechanical design combines high payload capacity with excellent positioning accuracy, making the gripper suitable for handling heavier components while maintaining precise control. The two-finger parallel motion ensures stable gripping across a variety of part geometries and materials.

Ideal for material handling, assembly, packaging, machine loading, quality inspection, and automated manufacturing applications across automotive, electronics, medical technology, logistics, and general industrial sectors.

此产品在您所在的国家/地区不提供

Stroke per jaw
25
mm
Weight
1.15
kg
Max Gripping force
140
N
Recommended workpiece weight
2
kg
Repeatability
0.03
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价