HITBOT EFG-C35 | Collaborative | 15~50N | 35mm Adjustable | Electric gripper


产品代码: RBTX-HITBO-0032

Hitbot Z-EFG-C35 – Compact Electric Parallel Gripper with Integrated Controller

The Hitbot Z-EFG-C35 is a compact 2-finger parallel electric gripper designed for precision handling, flexible automation, and seamless integration with robotic systems. Combining a servo motor, precision planetary gearbox, and cross roller guide, it delivers smooth motion, stable gripping performance, and high positioning accuracy.

With a 35 mm adjustable stroke and an adjustable gripping force from 15 to 50 N, the Z-EFG-C35 can reliably handle a wide variety of workpieces weighing up to 1 kg. Its repeatability of ±0.03 mm ensures consistent performance in assembly, machine tending, inspection, packaging, and pick-and-place applications.

The gripper features an integrated controller, minimizing cabinet space requirements and simplifying installation. Position, speed, and gripping force can be precisely configured through RS-485 communication using Modbus RTU, while additional digital I/O interfaces provide easy integration with robots, PLCs, and automation systems.

Advanced functions such as object drop detection and workpiece presence monitoring improve process reliability and reduce production errors. With a service life of millions of cycles and maintenance intervals of up to one million operations, the Z-EFG-C35 is designed for long-term industrial use.

Ideal for electronics manufacturing, medical devices, laboratory automation, packaging, consumer goods production, and collaborative robotic applications requiring precision, reliability, and easy integration.

此产品在您所在的国家/地区不提供

Stroke per jaw
17.5
mm
Weight
0.5
kg
Max Gripping force
50
N
Recommended workpiece weight
1
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价