HITBOT EFG-26 | 6~15N | 26mm Adjustable | Eletric gripper


产品代码: RBTX-HITBO-0013
Compact Parallel Electric Gripper for Precision Automation

The Hitbot Z-EFG-26 is a 2-finger parallel electric gripper designed for lightweight automation applications that require precision, speed and simplified integration. Its compact design and low weight make it ideal for cobots, compact robotic arms and automated systems with limited installation space.

The gripper features a 26 mm total adjustable stroke, adjustable gripping force from 6 to 15 N and a recommended payload capacity of up to 0.3 kg. Its lightweight structure enables fast and efficient motion in continuous operations.

With ±0.02 mm repeatability and precise control of position, speed and gripping force, the Z-EFG-26 is ideal for applications such as pick-and-place, electronics, laboratory automation, light assembly and small part handling.

The model includes an integrated controller, Modbus RTU (RS-485) and digital I/O communication, as well as intelligent functions such as object drop detection. Its simple integration allows easy implementation in modern automated cells.

此产品在您所在的国家/地区不提供

Weight
0.45
kg
Max Gripping force
15
N
Recommended workpiece weight
0.3
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价