HITBOT EFG-12 | 30N | 12mm Stroke | Electric gripper


产品代码: RBTX-HITBO-0010

Compact Parallel Electric Gripper for Precision Automation Tasks

The Hitbot EFG-12 is a compact 2-finger parallel electric gripper designed for precise and reliable handling of small components in automated production environments. Its lightweight design and compact dimensions make it ideal for integration with collaborative robots, industrial robots, and desktop automation systems.

Featuring a 12 mm stroke and adjustable gripping force, the EFG-12 provides stable and repeatable gripping performance for a wide range of workpieces. Precise control of position and gripping force enables safe handling of delicate components while maintaining high process consistency.

The gripper supports industrial communication interfaces for easy integration into automation systems and offers simple commissioning through its integrated controller. Its compact construction allows installation in space-constrained applications without compromising performance.

Ideal for pick-and-place, assembly, inspection, laboratory automation, electronics manufacturing, and other precision handling applications where reliability, accuracy, and flexibility are essential.

此产品在您所在的国家/地区不提供

Stroke per jaw
6
mm
Weight
0.34
kg
Max Gripping force
30
N
Recommended workpiece weight
0.5
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价