Cobot Gripper IR75-300


产品代码: RBTX-FAIR-0053

The IR75‑300 Cobot Gripper is a compact and robust electric gripper designed for reliable industrial automation. Its optimized mechanical design delivers stable gripping performance for a wide range of part sizes and materials, making it suitable for both lightweight and medium‑payload applications. Built with durable materials and a slim form factor, the IR75‑300 integrates easily on collaborative robots while maintaining high repeatability and long service life in demanding production environments.

The gripper supports seamless software integration with cobot controllers, enabling fast setup and intuitive operation. Gripping force, speed and position can be precisely controlled, allowing easy adaptation to different tasks without mechanical changes. Real‑time feedback ensures consistent performance, while plug‑and‑play connectivity reduces commissioning time and simplifies deployment in flexible manufacturing cells.

Typical use cases include pick‑and‑place operations in packaging and logistics, precise part handling in assembly lines, and machine tending where consistent and reliable gripping is essential. The IR75‑300 is also well suited for collaborative applications where safety, adaptability and quick changeovers are critical, making it a versatile solution.

一般交货时间:3周

Stroke per jaw
37.5
mm
Weight
1.5
kg
Max Gripping force
300
N
Recommended workpiece weight
6
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价