Turn Block™ Indexing Turn Table

‌
产品代码: RBTX-AUTO-0001
Turn Block™ Indexing Turn Table is the world’s most capable indexing turntable. This advanced turntable is capable of managing operator loading, robots, power, air, communication, and safety.
此产品在您所在的国家/地区不提供
‌

亮点

Turn Block™ Features

  • No code integration: Simplifies the setup and deployment process.

  • Control up to 8 stations with plug and play apps: Enables easy expansion and management of complex operations.

  • Select Program direction, speed, acceleration, deceleration, and # of positions: Provides precise control over operations.

  • Touch Screen 7” HMI and PLC with Ethernet IP, Modbus, digital I/O, 0-10V analogue communications: Offers an intuitive and efficient user interface.

  • Machine base expandable and reconfigurable with modular block structure: Provides flexibility for future modifications and upgrades.

Turn Block™ 24'' Specifications

  • Table Diameter: 24” (sold separately)

  • Standard Repeatability: 5 Arc Min backlash maximum

  • Optional Precision Repeatability: 3 Arc Min backlash maximum

  • Indexing Positions: 4 and 8

  • Max Table Speed: 20 RPM

Turn Block™ Software Logic

  • Start/Stop Trigger Options: Remote, foot pedal, start/stop buttons, and timer.

  • Master Configuration: Coordinates with other machine blocks via a hierarchical handshake. Indexing starts with a trigger and proceeds only if all processes and operator actions are complete.

  • Auto Indexing Mode: Automatically indexes based on a programmable timer, subject to the same handshake. If the operator falls behind, the machine reverts to manual trigger mode.

  • Light Curtain Integration: Pauses indexing when the light curtain is broken; resumes when unbroken.

  • Part Presence Sensing: Detects unloaded/loaded parts with a programmable distance trigger. Ensures proper load/unload cycle before allowing table rotation. Skips process steps for empty nests.

  • Robot Block Integration: Robot waypoints, fault modes, local sensors, and EOAT triggers are programmed on the robot. Errors are reported to the Turn Block controller, displayed on the HMI, and indicated on the light tower.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌