RBTX gluing cell | working area 500x500x100 | with light curtain & dosing system


产品代码: RBTX-IGUS-0340

RBTX gluing cell with igus Portal & Dispensing System

The RBTX adhesive cell offers a compact working area of 500 x 500 x 100 mm and is equipped with high-quality safety components. These include light curtains from Sick (transmitter and receiver), a robust portal from igus, and a compact signal light for clear status indication. The integrated Vieweg DC 200 adhesive dispensing system ensures precise and reliable bonding applications. The FLX3-CPUC100 safety controller guarantees maximum operational safety.

The portal is programmed via the igus Robot Control (iRC), which provides an intuitive graphical interface for easy control. With iRC, motion sequences can be created and optimized effortlessly, and even complex contours can be executed by processing DXF files. The controller supports common interfaces such as Ethernet/IP and digital I/O, enabling seamless integration into PLC systems. For maximum safety, the IDEC Safety Commander HT3P ensures secure operation, while Sick light curtains provide flexible and safe access to the working area.

Ideal for automated adhesive processes in various industries such as automotive, assembly, electronics manufacturing, and packaging.

一般交货时间:3周

Max Payload
2.5
kg
Repeatability
0.5
mm
Max Speed
0.5
ms
Working Space
500,500,100
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价